1

SPEP - 41P-03

10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC PLUG & BLACK TEXTURED UL THERMO-PLASTIC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC PLUG & BLACK TEXTURED UL THERMO-PLASTIC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Part Number 41P-03
Material Die Cast Zinc
Finish Smooth, Black
Type Quarter Turn
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 41P-03 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC PLUG & BLACK TEXTURED UL THERMO-PLASTIC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM 41P-03 Product Information .081 Die Cast Zinc Smooth, Black Quarter Turn
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Die Cast Zinc
Finish: Smooth, Black
Type: Quarter Turn

Features:
  • Tool actuated latches are a good choice for securing access to cabinets and enclosures.
  • Most latches have indicator for visual confirmation of latched or unlatched status.
  • Access tools are available and sold separately.
  • Latches feature an aesthetically pleasing low-profile style.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Plastic materials meet UL94 flammability rating.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


10 MM RECESSED HEX PLUG QUARTER TURN LATCH, CHROME PLATED DIE CAST ZINC PLUG & BLACK TEXTURED UL THERMO-PLASTIC HOUSING, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page