1

SPEP - 41-03BK

10 MM RECESSED HEX PLUG QUARTER TURN LATCH, BLACK PAINTED DIE CAST ZINC, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM

Manufacturer Sierra Pacific Engineering Products
Description 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, BLACK PAINTED DIE CAST ZINC, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Part Number 41-03BK
Plug Material Die Cast Zinc
Housing Material Die Cast Zinc
Plug Finish Smooth, Black
Type 10mm Recessed Hex
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Plug Material Housing Material Plug Finish Housing Finish Type
1 41-03BK 10 MM RECESSED HEX PLUG QUARTER TURN LATCH, BLACK PAINTED DIE CAST ZINC, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM 41-03BK Product Information .1124 Die Cast Zinc Die Cast Zinc Smooth, Black Smooth, Black 10mm Recessed Hex
Part Number
Description
Unit Weight (lbs)
Plug Material
Housing Material
Plug Finish
Housing Finish
Type
Product Description
Plug Material: Die Cast Zinc
Housing Material: Die Cast Zinc
Plug Finish: Smooth, Black
Housing Finish: Smooth, Black
Type: 10mm Recessed Hex

Features:
  • Tool actuated latches are a good choice for securing access to cabinets and enclosures.
  • Most latches have indicator for visual confirmation of latched or unlatched status.
  • Access tools are available and sold separately.
  • Latches feature an aesthetically pleasing low-profile style.
  • Our quarter turn latches are intended for Nema 4 or Nema 12 enclosure requirements.
  • Fixed Grip type quarter cam latches are commonly used in HVAC, electronic and transportation industries to name a few.


Industries:

Electronic Enclosures
HVAC

Categories:
PRODUCTS / LATCHES / PAWL / FIXED GRIP
PRODUCTS / LATCHES / QUARTER TURN


10 MM RECESSED HEX PLUG QUARTER TURN LATCH, BLACK PAINTED DIE CAST ZINC, UL FACE SEAL & INTERNAL O-RINGS, BODY NUT, NO CAM
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page