1

SPEP - J2115SS

10-32 x 5/8 304SS SCREW, WITH TEFLON NYLON SEALING WASHING, FOR CONCEALED HINGE

Manufacturer Sierra Pacific Engineering Products
Description 10-32 x 5/8 304SS SCREW, WITH TEFLON NYLON SEALING WASHING, FOR CONCEALED HINGE
Part Number J2115SS
Material Stainless Steel
Finish Mill
Type Take Apart
Product selection
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 J2115SS 10-32 x 5/8 304SS SCREW, WITH TEFLON NYLON SEALING WASHING, FOR CONCEALED HINGE J2115SS Product Information .005 Stainless Steel Mill Take Apart
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Product Description
Material: Stainless Steel
Finish: Mill
Type: Take Apart

Features:
  • Electrical box hinge assembly kits are ideal for NEMA and JIC enclosures.
  • #10-32 screws and sealing washers for box hinge.
  • Sealing washer is made from smooth nylon.
  • Screws are made from mill finished 304 Stainless steel.
  • Other hinge components available separately


Industries:

Electronic Enclosures

Categories:
PRODUCTS / HINGES / NEMA - ENCLOSURE
PRODUCTS / NEMA JIC / ENCLOSURE HINGES


10-32 x 5/8 304SS SCREW, WITH TEFLON NYLON SEALING WASHING, FOR CONCEALED HINGE
Documentation
Contact the supplier
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Users Who Downloaded This Product Also Downloaded
Page