1

Combination of contactor

Reversing combination AC 3, 3kW/400V AC 230V, 3pole, S00

Manufacturer SIEMENS
Description Reversing combination AC 3, 3kW/400V AC 230V, 3pole, S00
Part Number 3RA2315-8XB30-1AP0
Product selection
Selector Part Number Description CUSTOMS TARIFF NUMBER COUNTRY OF ORIGIN EAN
1 3RA2315-8XB30-1AP0 Reversing combination AC 3, 3kW/400V AC 230V, 3pole, S00 85364900 DE 4011209835542
Part Number
Description
CUSTOMS TARIFF NUMBER
COUNTRY OF ORIGIN
EAN
Documentation
Contact the supplier
SIEMENS Automation and control systems
Siemens