Position switch (Type 1)
1

Position switch (Type 1)

Position switch, metal-enclosed degree of protection IP67 snap-action contacts,

Manufacturer SIEMENS
Description Position switch, metal-enclosed degree of protection IP67 snap-action contacts,
Part Number 3SE21201UW
Product selection
Selector Part Number Description CUSTOMS TARIFF NUMBER COUNTRY OF ORIGIN EAN
1 3SE21201UW Position switch, metal-enclosed degree of protection IP67 snap-action contacts, 85365080 DE 4011209528826
Part Number
Description
CUSTOMS TARIFF NUMBER
COUNTRY OF ORIGIN
EAN
Documentation
Contact the supplier
SIEMENS Automation and control systems
Siemens