1

Power contactor, AC switching

Contactor, AC-3, 4kW/400V, 1NO, DC 24V, 3pole, S00

Manufacturer SIEMENS
Description Contactor, AC-3, 4kW/400V, 1NO, DC 24V, 3pole, S00
Part Number 3RT2016-1BB41-1AA0
Product selection
Selector Part Number Description CUSTOMS TARIFF NUMBER COUNTRY OF ORIGIN EAN
1 3RT2016-1BB41-1AA0 Contactor, AC-3, 4kW/400V, 1NO, DC 24V, 3pole, S00 85364900 DE 4011209920606
Part Number
Description
CUSTOMS TARIFF NUMBER
COUNTRY OF ORIGIN
EAN
Documentation
Contact the supplier
SIEMENS Automation and control systems
Siemens