Substitute freewheel with cams, ZZ ... PP series

Manufacturer SIAM RINGSPANN
Description Substitute freewheel, type ZZ 6202 PP
Part number 4873.022.102
Product selection
Selector Type Reference Nominal torque (N.m) Bore Ø (mm) Dyn. load (N) Stat. load (N) Width (mm) External Ø (mm)
1 ZZ 6202 PP 4873.022.102 17 15 7400 3400 11 35
2 ZZ 6203 PP 4873.025.102 30 17 7900 3800 12 40
3 ZZ 6204 PP 4873.029.102 50 20 9400 4500 14 47
4 ZZ 6205 PP 4873.033.102 85 25 10700 5500 15 52
5 ZZ 6206 PP 4873.040.111 138 30 11700 6500 16 62
6 ZZ 6207 PP 4873.047.102 175 35 12600 7300 17 72
7 ZZ 40 PP 4873.056.102 325 40 15500 12300 22 80
Type
Reference
Nominal torque (N.m)
Bore Ø (mm)
Dyn. load (N)
Stat. load (N)
Width (mm)
External Ø (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN