SIKUMAT synchronous self-coupler without backlash - SU series - with mounting flange

Manufacturer SIAM RINGSPANN
Description SIKUMAT synchronous self-coupler without backlash - SU series - Version 1
Part number 4479.025.101
Part number1 SU 30.1
Product selection
Selector Type Reference Ext. Ø (mm) Length (mm) Bore min. Ø (mm) Bore max. Ø (mm)
1 SU 30.x 4479.025.xxx 65 47 10 25
2 SU 40.x 4479.030.xxx 80 56 15 30
3 SU 45.x 4479.040.xxx 95 67 19 40
4 SU 55.x 4479.050.xxx 110 73 32 50
5 SU 65.x 4479.060.xxx 130 86 32 60
Type
Reference
Ext. Ø (mm)
Length (mm)
Bore min. Ø (mm)
Bore max. Ø (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN