Freewheel with ramps, FGR A1-A2 and A2-A7 series

Manufacturer SIAM RINGSPANN
Description Freewheel with ramps FGR 12
Part number FGR 12 A1-A2 R
Product selection
Selector Type Shaft Ø (mm) Torque (N.m) Colar Ø (mm) Colar thickness A1 (mm) Colar thickness A7 (mm) External Ø (mm) Total length A1 (mm) Total length A7 (mm)
1 FGR 12 12 55 85 10 10 62 42 44
2 FGR 15 15 130 92 11 11 68 52 54
3 FGR 20 20 180 98 10.5 10.5 75 57 59
4 FGR 25 25 290 118 11.5 11.5 90 60 62
5 FGR 30 30 500 128 11.5 11.5 100 68 70
6 FGR 35 35 730 140 13.5 13 110 74 76
7 FGR 40 40 1000 160 15.5 15 125 86 88
8 FGR 45 45 1150 165 15.5 15 130 86 88
9 FGR 50 50 2100 185 14 13 150 94 96
10 FGR 55 55 2600 204 18 17 160 104 106
11 FGR 60 60 3500 214 17 16 170 114 116
12 FGR 70 70 6000 234 18.5 17.5 190 134 136
13 FGR 80 80 6800 254 21 20 210 144 146
14 FGR 90 90 11000 278 20.5 19 230 158 160
15 FGR 100 100 20000 335 30 28 270 182 184
16 FGR 130 130 31000 380 29 27 310 212 214
17 FGR 150 150 68000 485 32 30 400 246 248
Type
Shaft Ø (mm)
Torque (N.m)
Colar Ø (mm)
Colar thickness A1 (mm)
Colar thickness A7 (mm)
External Ø (mm)
Total length A1 (mm)
Total length A7 (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN