Freewheel with cams, FGR A2-A3 and A3-A4 series

Manufacturer SIAM RINGSPANN
Description Freewheel with cams FGR 12
Part number FGR 12 A2-A3 R
Product selection
Selector Type Shaft Ø (mm) Torque (N.m) External Ø (mm) Total length (Type A2-A3) (mm) Total length (Type A3-A4) (mm)
1 FGR 12 12 55 62 42 64
2 FGR 15 15 130 68 52 78
3 FGR 20 20 180 75 57 82
4 FGR 25 25 290 90 60 85
5 FGR 30 30 500 100 68 95
6 FGR 35 35 730 110 74 102
7 FGR 40 40 1000 125 86 115
8 FGR 45 45 1150 130 86 115
9 FGR 50 50 2100 150 94 123
10 FGR 55 55 2600 160 104 138
11 FGR 60 60 3500 170 114 147
12 FGR 70 70 6000 190 134 168
13 FGR 80 80 6800 210 144 178
14 FGR 90 90 11000 230 158 192
15 FGR 100 100 20000 270 182 217
16 FGR 130 130 31000 310 212 250
17 FGR 150 150 68000 400 246 286
Type
Shaft Ø (mm)
Torque (N.m)
External Ø (mm)
Total length (Type A2-A3) (mm)
Total length (Type A3-A4) (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN
Users Who Downloaded This Product Also Downloaded
Page