Freewheel, FAB series

Manufacturer SIAM RINGSPANN
Description Freewheel FAB 35-25-01
Part number FAB 35-25-01
Mass 2.6 kg
Product selection
Selector Type Shaft Ø (mm) Total length (mm) Torque (N.m) Displacement speed (rpm) Mass (kg)
1 FAB 35-25-01 25 48 550 160 2.6
2 FAB 35-25-02 25 48 550 160 2.6
3 FAB 35-30-01 30 48 550 160 2.5
4 FAB 35-30-02 30 48 550 160 2.5
5 FAB 35-35-01 35 48 550 160 2.4
6 FAB 35-35-02 35 48 550 160 2.4
7 FAB 55-40-01 40 52 1290 130 4.6
8 FAB 55-40-02 40 52 1290 130 4.6
9 FAB 55-45-01 45 52 1290 130 4.55
10 FAB 55-45-02 45 52 1290 130 4.55
11 FAB 55-50-01 50 52 1290 130 4.5
12 FAB 55-50-02 50 52 1290 130 4.5
13 FAB 55-55-01 55 52 1290 130 4.45
14 FAB 55-55-02 55 52 1290 130 4.45
15 FAB 70-50-01 50 54 1620 110 6.6
16 FAB 70-50-02 50 54 1620 110 6.6
17 FAB 70-60-01 60 54 1620 110 6.5
18 FAB 70-60-02 60 54 1620 110 6.5
19 FAB 70-70-01 70 54 1620 110 6.4
20 FAB 70-70-02 70 54 1620 110 6.4
Type
Shaft Ø (mm)
Total length (mm)
Torque (N.m)
Displacement speed (rpm)
Mass (kg)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN
Users Who Downloaded This Product Also Downloaded
Page