SIAM RINGSPANN

Brake disk form F - rough boring

Manufacturer SIAM RINGSPANN
Description Brake disk, rough boring - F 520/12,5
Part number F 520/12,5
Product selection
Selector Type Thickness (mm) External Ø (mm) B max (mm)
1 F 125/12,5 12.5 125 50
2 F 150/12,5 12.5 150 60
3 F 200/12,5 12.5 200 65
4 F 250/12,5 12.5 250 100
5 F 300/12,5 12.5 300 120
6 F 355/12,5 12.5 355 145
7 F 355/25 25 355 145
8 F 430/12,5 12.5 430 170
9 F 430/25 25 430 170
10 F 520/12,5 12.5 520 210
11 F 520/25 25 520 210
12 F 630/25 25 630 250
13 F 710/25 25 710 280
16 F 800/25 25 800 320
17 F 900/25 25 900 360
18 F 1000/25 25 1000 400
Type
Thickness (mm)
External Ø (mm)
B max (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN