SIAM RINGSPANN

Brake disk form F, finished boring

Manufacturer SIAM RINGSPANN
Description Brake disk, finished boring - F 430/12,5
Part number F 430/12,5
Product selection
Selector Type Thickness (mm) External Ø (mm) Bore Ø (mm)
1 F 125/12,5 12.5 125 40
2 F 150/12,5 12.5 150 50
3 F 200/12,5 12.5 200 63
4 F 250/12,5 12.5 250 80
5 F 300/12,5 12.5 300 100
6 F 355/12,5 12.5 355 110
7 F 355/25 25 355 110
8 F 430/12,5 12.5 430 125
9 F 430/25 25 430 125
10 F 520/12,5 12.5 520 160
11 F 520/25 25 520 160
Type
Thickness (mm)
External Ø (mm)
Bore Ø (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN