Backstop with torque limiter with controllable releas facility, with cams, centrifugal rising FXRT

Manufacturer SIAM RINGSPANN
Description Backstop with torque limiter with controllable releas facility, with cams, centrifugal rising - Type FXRT 85 - 40 MX
Part number FXRT 85 - 40 MX
Part number1 0867.085.107
Product selection
Selector Max. bore (mm) Type Max. torque (N.m) Max. speed (rpm) Ext. Ø (mm)
6 65 FXRT 85 - 40 MX 1400 6000 295
7 80 FXRT 100 - 50 MX 2300 4500 311
8 95 FXRT 120 - 50 MX 3400 4000 360
9 110 FXRT 140 - 50 MX 4500 3000 386
10 130 FXRT 170 - 63 MX 9000 2700 460
11 155 FXRT 200 - 63 MX 12500 2100 516
1 185 FXRT 240 - 63 LX 21200 3000 630
12 205 FXRT 260 - 63 LX 30000 2500 670
2 230 FXRT 290 - 70 LX 42500 2500 755
3 240 FXRT 310 - 96 LX 53000 2100 800
Max. bore (mm)
Type
Max. torque (N.m)
Max. speed (rpm)
Ext. Ø (mm)
Documentation
Contact the supplier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN