1
Manufacturer Shijiazhuang CAPT Power Transmission Machinery
Description T Type CAPT-LOCKS CL6X14T
Part number CL6X14T
Product selection
Selector Model E (mm) F (mm) L1 (mm) L2 (mm) L (mm) Ls (mm) SizeXNumber Rated load Mt (kN.m) Rated load Ft (kN) Axial pressure Ps (MPa) Hub pressure Ph (MPa) Tightening torque Ma (N.m) Weight (kg)
1 CL6X14T 25 23 10 18.5 21 24 M3x3 0.012 4.2 185 80 2 0.15
2 CL7X15T 27 24 12 22 25 29 M4x3 0.025 7.4 235 110 4.9 0.15
3 CL8X15T 27 24 12 22 25 29 M4x3 0.029 7.4 205 110 4.9 0.16
4 CL9X16T 28 25 14 23 26 30 m4x4 0.044 9.4 205 115 4.9 0.16
5 CL10X16T 28 25 14 23 26 30 M4x4 0.049 9.8 185 115 4.9 0.17
6 CL11X18T 32 28 14 23 26 30 M4x4 0.053 9.8 170 105 4.9 0.17
7 CL12X18T 32 28 14 23 26 30 M4x4 0.058 9.8 160 105 4.9 0.18
8 CL13X23T 38 33 14 23 26 30 M4x4 0.063 9.8 140 80 4.9 0.19
9 CL14X23T 38 33 14 23 26 30 M4x4 0.068 9.8 130 80 4.9 0.2
10 CL15X24T 45 40 16 29 36 42 M6x3 0.127 17 185 115 17 0.21
11 CL16X24T 45 40 16 29 36 42 m6x3 0.136 17 175 115 17 0.23
12 CL17X26T 47 42 18 31 38 44 M6x4 0.18 22 190 125 17 0.25
13 CL18X26T 47 42 18 31 38 44 M6x4 0.2 22 180 125 17 0.27
14 CL19X27T 49 43 18 31 38 44 M6x4 0.21 22 170 120 17 0.29
15 CL20X28T 50 44 18 31 38 44 M6x4 0.22 22 160 115 17 0.3
16 CL22X32T 54 48 25 38 45 51 M6x4 0.25 22 115 80 17 0.38
17 CL24X34T 56 50 25 38 45 51 M6x4 0.27 22 105 75 17 0.41
18 CL25X34T 56 50 25 38 45 51 M6x4 0.25 22 100 75 17 0.45
19 CL28X39T 61 55 25 38 45 51 M6x6 0.465 33 135 97 17 0.47
20 CL30X41T 62 57 25 38 45 51 M6x6 0.51 33 127 90 17 0.48
21 CL32X43T 65 59 25 38 45 51 M6x6 0.54 33 120 90 17 0.52
22 CL35X47T 69 62 32 45 52 58 M6x8 0.79 45 105 80 17 0.63
23 CL38X50T 72 66 32 45 52 58 M6x8 0.86 45 100 75 17 0.67
24 CL40X53T 75 69 32 45 52 58 M6x8 0.9 45 95 70 17 0.73
25 CL42X55T 78 71 32 45 52 58 M6x8 0.95 45 90 70 17 0.78
26 CL45X59T 86 80 45 62 70 78 M8x8 1.89 84 110 85 41 1.23
27 CL48X62T 87 81 45 62 70 78 M8x8 2.01 84 105 80 41 1.24
28 CL50X65T 92 84 45 62 70 78 M8x8 2.1 84 100 75 41 1.4
29 CL55X71T 98 92 55 72 80 88 M8x9 2.6 94 85 65 41 1.7
30 CL60X77T 104 98 55 72 80 88 M8x9 2.84 94 75 60 41 1.9
31 CL65X84T 111 105 55 72 80 88 M8x9 3.07 94 70 55 41 2.21
32 CL70X90T 119 113 65 86 96 106 Ml0x9 5.25 150 90 70 83 3.05
33 CL75X95T 126 119 65 86 96 106 Ml0x9 5.6 150 80 65 83 3.32
34 CL80X100T 131 125 65 86 96 106 M10x12 8.02 200 100 80 83 3.5
35 CL85X106T 137 131 62 86 96 106 M10x12 8.5 200 95 75 83 3.81
36 CL90X112T 144 137 65 86 96 106 M10x12 9 200 90 75 83 4.2
37 CL95X120T 149 142 65 86 96 106 M10x14 11 230 100 80 83 4.75
38 CL100X125T 154 147 65 86 96 106 M10x18 15 300 120 95 83 5.46
39 CL110X140T 180 172 90 114 128 140 M12x12 16 290 80 65 145 6.05
40 CL120X155T 198 187 90 114 128 140 M12x12 17.5 290 70 55 145 7.18
41 CL130X165T 208 197 90 114 128 140 M12x16 25 384 90 70 145 8.03
Model
E (mm)
F (mm)
L1 (mm)
L2 (mm)
L (mm)
Ls (mm)
SizeXNumber
Rated load Mt (kN.m)
Rated load Ft (kN)
Axial pressure Ps (MPa)
Hub pressure Ph (MPa)
Tightening torque Ma (N.m)
Weight (kg)
Contact the supplier
Shijiazhuang CAPT Power Transmission Machinery A center for research, development, production and sales of specialized transmission products. Products range from 16 major categories, with more than 45,000 specifications.
Shijiazhuang CAPT Power Transmission Machinery Co., Ltd.
石家庄凯普特动力传输机械有限责任公司