1

E Type CAPT-LOCKS

Manufacturer Shijiazhuang CAPT Power Transmission Machinery
Description E Type CAPT-LOCKS CL10X13E
Part number CL10X13E
Product selection
Selector Model L (mm) l (mm) Preload Fo (kN) Acting force Fe (kN) Rated load Mt (kN.m) Rated load Ft (kN) Axial pressure Ps (MPa) Hub pressure Ph (MPa) Weight (kg)
1 CL10X13E 4.5 3.7 5.9 6.2 0.007 1.4 98 75 0.002
2 CL12X15E 4.5 3.7 5 7.4 0.01 1.67 98 78 0.002
3 CL13X16E 4.5 3.7 4.7 8 0.012 1.81 98 79 0.002
4 CL14X18E 6.3 5.3 8.1 12.3 0.02 2.8 98 76 0.005
5 CL15X19E 8.3 5.3 10.3 13.2 0.023 3 98 77 0.005
6 CL16X20E 6.3 5.3 9.8 14.1 0.026 3.2 98 78 0.006
7 CL17X21E 6.3 5.3 9.2 15 0.029 3.4 98 79 0.006
8 CL18X22E 6.3 5.3 8.9 15.9 0.033 3.6 98 80 0.008
9 CL19X24E 6.3 5.3 12.3 16.8 0.036 3.8 98 77 0.008
10 CL20X25E 6.3 5.3 11.9 17.6 0.04 4 98 78 0.01
11 CL22X26E 6.3 5.3 8.9 19.4 0.05 4.5 98 83 0.01
12 CL24X28E 6.3 5.3 8.2 21.2 0.058 4.8 98 84 0.01
13 CL25X30E 6.3 5.3 9.7 22.1 0.06 5 98 81 0.01
14 CL28X32E 6.3 5.3 7.2 24.7 0.078 5.6 98 86 0.01
15 CL30X35E 6.3 5.3 8.3 26.5 0.09 6 98 84 0.01
16 CL32X36E 6.3 5.3 7.7 28.2 0.102 6.4 98 87 0.015
17 CL35X40E 7 6 9.9 34.9 0.139 7.9 98 86 0.02
18 CL36X42E 7 6 11.4 35.9 0.147 8.1 98 84 0.02
19 CL38X44E 7 6 10.9 37.9 0.163 8.6 98 84 0.02
20 CL40X45E 8 6.6 13.5 44.1 0.2 9.9 98 87 0.025
21 CL42X48E 8 6.6 15.3 46.1 0.22 10.5 98 86 0.04
22 CL45X52E 10 8.6 25.6 64.7 0.33 14.6 98 85 0.043
23 CL48X55E 10 8.6 24.1 68.6 0.38 15.6 98 85 0.045
24 CL50X57E 10 8.6 23.2 71.5 0.4 16.2 98 86 0.05
25 CL55X62E 10 8.6 21.3 78.4 0.49 17.8 98 87 0.06
26 CL56X64E 12 10.4 28.6 97 0.62 22 98 86 0.074
27 CL60X68E 12 10.4 26.9 104 0.7 23.5 98 87 0.074
28 CL63X71E 12 10.4 25.6 109 0.83 25.5 98 87 0.08
29 CL65X73E 12 10.4 24.9 113 0.93 25.6 98 87 0.08
30 CL70X79E 14 12.2 30.4 142 1.12 32 98 87 0.11
31 CL71X80E 14 12.2 30 144 1.16 32.7 98 87 0.12
32 CL75X84E 14 12.2 33.7 152 1.29 34.4 98 86 0.12
33 CL80X91E 17 15 47.1 200 1.81 45 98 86 0.19
34 CL85X96E 17 15 44.6 212 2.04 48 98 87 0.2
35 CL90X101E 17 15 42.2 224 2.29 51 98 88 0.22
36 CL95X106E 17 15 40.1 237 2.55 53 98 86 0.23
37 CL100X114E 21 18.7 59.8 311 3.5 70 98 87 0.38
38 CL105X119E 21 18.7 57.6 323 3.82 73.2 98 87 0.4
39 CL110X124E 21 18.7 64.1 342 4.17 76.5 98 87 0.41
40 CL120X134E 21 18.7 59 373 4.98 83.5 98 88 0.45
41 CL125X139E 21 18.7 63 432 5.75 92 98 87 0.62
42 CL130X148E 28 25.3 93.8 547 7.85 123 98 86 0.85
43 CL140X158E 28 25.3 87.5 589 9.15 132 98 87 0.91
44 CL150X168E 28 25.3 82 631 10.6 141 98 87 0.97
45 CL160X178E 28 25.3 79 742 12.2 153 98 86 1.02
46 CL170X191E 33 30 83 830 16.3 192 98 86 1.5
47 CL180X201E 33 30 75.3 850 18.3 204 98 87 1.58
Model
L (mm)
l (mm)
Preload Fo (kN)
Acting force Fe (kN)
Rated load Mt (kN.m)
Rated load Ft (kN)
Axial pressure Ps (MPa)
Hub pressure Ph (MPa)
Weight (kg)
Contact the supplier
Shijiazhuang CAPT Power Transmission Machinery A center for research, development, production and sales of specialized transmission products. Products range from 16 major categories, with more than 45,000 specifications.
Shijiazhuang CAPT Power Transmission Machinery Co., Ltd.
石家庄凯普特动力传输机械有限责任公司
Users Who Downloaded This Product Also Downloaded
Page