1

CAO - Small Flange Smooth Body Thin Wall Series (Inches)

Manufacturer SHEREX
Description Small Flange Smooth Body Thin Wall Series, 6-32 UNC, Steel, Open End, Material Thickness = 0.02
Part number CAO2-0632-080
Material Steel
Product selection
Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) L ± .015 (inch) HD ± .010 ± .015 (inch) HT ± .003 (inch) D Max. (inch) IL Max. (inch) Hole Size +.006/-.000 (inch)
1 CAO2-0632-080 6-32 UNC .020 .080 .385 .295 .018 .249 .315 .250
2 CAO2-0832-080 8-32 UNC .020 .080 .385 .595 .018 .249 .315 .250
3 CAO2-1024-130 10-24 UNC .020 .130 .440 .320 .020 .280 .330 .281
4 CAO2-1032-130 10-32 UNF .020 .130 .440 .320 .020 .280 .330 .281
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
L ± .015 (inch)
HD ± .010 ± .015 (inch)
HT ± .003 (inch)
D Max. (inch)
IL Max. (inch)
Hole Size +.006/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions