1

CFW/CAW - Knurled Body 360° Swaging Series (Inches)

Manufacturer SHEREX
Description Knurled Body 360° Swaging Series, 6-32 UNC, Steel
Part number CAW2-0632
Material Steel
Product selection
Selector Part Number Thread Size Cadmium Free & RoHS Compliant HD ± .005 (inch) L ± .015 (inch) D Max. (inch) Hole Size +.005/-.000 (inch)
15 CAW2-0632 6-32 UNC N 0.255 0.370 0.233 0.234
16 CAW2-0832 8-32 UNC N 0.285 0.370 0.264 0.266
17 CAW2-1024 10-24 UNC N 0.320 0.370 0.295 0.297
18 CAW2-1032 10-32 UNF N 0.320 0.370 0.295 0.297
19 CAW2-2520 1/4-20 UNC N 0.415 0.515 0.389 0.391
20 CAW2-3118 5/16-18 UNC N 0.550 0.615 0.528 0.531
21 CAW2-3716 3/8-16 UNC N 0.615 0.740 0.590 0.594
22 CFW2-0632 6-32 UNC Y 0.255 0.370 0.233 0.234
23 CFW2-0832 8-32 UNC Y 0.285 0.370 0.264 0.266
24 CFW2-1024 10-24 UNC Y 0.320 0.370 0.295 0.297
25 CFW2-1032 10-32 UNF Y 0.320 0.370 0.295 0.297
26 CFW2-2520 1/4-20 UNC Y 0.415 0.515 0.389 0.391
27 CFW2-3118 5/16-18 UNC Y 0.550 0.615 0.528 0.531
28 CFW2-3716 3/8-16 UNC Y 0.615 0.740 0.590 0.594
Part Number
Thread Size
Cadmium Free & RoHS Compliant
HD ± .005 (inch)
L ± .015 (inch)
D Max. (inch)
Hole Size +.005/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions