1

B3U - Ultrasonic Brass Insert Series (Metric)

Manufacturer SHEREX
Description B3U, Ultrasonic Brass Insert Series, threat size M1.6x0.35 ISO
Part number B3U-1635-3.18
Material Brass
Product selection
Selector Part Number Thread Size ØC ±0.1 (mm) ØH ±0.1 (mm) Hole Diameter +0.008/-0.000 (mm) D ±0.13 (mm) Hole Depth Minimum (mm)
1 B3U-1635-3.18 M1.6x0.35 ISO 2.41 2.97 2.54 3.18 4.10
2 B3U-240-3.99 M2x0.4 ISO 3.07 3.63 3.20 3.99 4.90
3 B3U-2545-5.74 M2.5x0.45 ISO 3.86 4.75 3.99 5.74 6.65
4 B3U-350-5.74 M3x0.5 ISO 3.86 4.75 3.99 5.74 6.65
5 B3U-3560-8.15 M3.5x0.6 ISO 4.65 5.54 4.78 8.15 8.05
6 B3U-470-9.53 M4x0.7 ISO 5.49 6.38 5.61 9.53 9.05
7 B3U-580-9.53 M5x0.8 ISO 6.27 7.16 6.40 9.53 10.50
8 B3U-610-12.7 M6x1 ISO 7.87 8.76 8.00 12.70 13.60
9 B3U-8125-12.7 M8x1.25 ISO 9.45 10.34 9.58 12.70 13.60
Part Number
Thread Size
ØC ±0.1 (mm)
ØH ±0.1 (mm)
Hole Diameter +0.008/-0.000 (mm)
D ±0.13 (mm)
Hole Depth Minimum (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions