1

B2P - Flanged Brass Press In Inserts (Metric)

Manufacturer SHEREX
Description B2P, Flanged Brass Press In Inserts, thread size M3x0.5 ISO
Part number B2P-350-422
Material Brass
Product selection
Selector Part Number Thread Size ØH ±0.1 (mm) ØA ±0.13 (mm) S ±0.1 (mm) D ±0.13 (mm) Hole Diameter ±0.05 (mm) Hole Depth Minimum (mm)
1 B2P-350-422 M3x0.5 ISO 4.19 5.56 0.56 4.22 3.96 5.12
2 B2P-3560-5.64 M3.5x0.6 ISO 5.05 6.35 0.71 5.64 4.78 6.54
3 B2P-470-7.06 M4x0.7 ISO 5.84 7.14 0.89 7.06 5.56 7.96
4 B2P-580-8.43 M5x0.8 ISO 6.63 7.95 1.09 8.43 6.35 9.33
5 B2P-610-11.43 M6x1 ISO 8.26 9.53 1.27 11.43 12.33 12.33
Part Number
Thread Size
ØH ±0.1 (mm)
ØA ±0.13 (mm)
S ±0.1 (mm)
D ±0.13 (mm)
Hole Diameter ±0.05 (mm)
Hole Depth Minimum (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions