1

B1P - Brass Press In Inserts (Metric)

Manufacturer SHEREX
Description B1P, Brass Press In Inserts, thread size M3x0.5 ISO
Part number B1P-350-4.78
Material Brass
Product selection
Selector Part Number Thread Size ØH ±0.1 (mm) Hole Diameter ±0.05 (mm) D ±0.13 (mm) Hole Depth Minimum (mm)
1 B1P-350-4.78 M3x0.5 ISO 4.19 3.96 4.78 5.68
2 B1P-3560-6.35 M3.5x0.6 ISO 5.05 4.78 6.35 7.25
3 B1P-470-7.95 M4x0.7 ISO 5.84 5.56 7.95 8.85
4 B1P-580-9.53 M5x0.8 ISO 6.63 6.35 7.95 10.43
5 B1P-610-12.7 M6x1 ISO 8.26 7.95 12.70 13.60
Part Number
Thread Size
ØH ±0.1 (mm)
Hole Diameter ±0.05 (mm)
D ±0.13 (mm)
Hole Depth Minimum (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions