1

T Shape Linear Supporter-Thick Type Slitty Type-ABSSTBN

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description T Shape Linear Supporter-Thick Type Slitty Type- ABSSTBN8-10
Part number ABSSTBN8-10
Product selection
Selector D L H1 T S W L1 d E d2 d1 l C M
1 8 48 H+18 15 6 24 36 6.6 11 6.6 11 6.5 2 6
2 10 48 H+19 15 6 24 36 6.6 12 6.6 11 6.5 2 6
3 12 48 H+21 18 6 24 36 6.6 14 6.6 11 6.5 2 6
4 13 48 H+21 18 6 24 36 6.6 14 6.6 11 6.5 2 6
5 15 54 H+23 20 6 30 42 6.6 16 6.6 11 6.5 2 6
6 16 54 H+23 20 6 30 42 6.6 16 6.6 11 6.5 2 6
7 20 67 H+29 25 8 35 50 9 19 9 14 9 2 8
8 25 67 H+31 30 8 35 50 9 22 9 14 9 2 8
9 30 85 H+33 35 10 45 65 6.6 24 9 14 9 3 8
10 35 85 H+36 35 10 45 65 6.6 27 9 14 9 3 8
11 40 100 H+38 40 10 60 80 9 29 9 14 9 3 8
12 50 125 H+51 50 15 75 100 11 38 14 20 13 3 12
D
L
H1
T
S
W
L1
d
E
d2
d1
l
C
M
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司