1

Support Units - with Radial Bearings, Fixed Side, Economy, Round AIRWZ Series

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Support Units - with Radial Bearings, Fixed Side, Economy, Round AIRWZ6
Part number AIRWZ6
Product selection
Selector No. d L H F E D A P.C.D B L1 T1 d1 d2 l M T Oil Seal Applicable Shaft Dia.
3 6 6 20 7 13 22.5 22 35 28 28 6 3.5 2.9 5.5 3.5 M6X0.75 12 -
4 8S 8 23 9 14 26 28 43 35 35 7 4 3.4 6.5 4 M8X1.0 14 10
5 8 8 23 9 14 26 28 43 35 35 7 4 3.4 6.5 4 M8X1.0 14 11.5
6 10S 10 26 10 16 29.5 34 52 42 42 8.5 5 4.5 8 4.5 M10X1.0 17 12
7 10 10 26 10 16 29.5 34 52 42 42 8.5 5 4.5 8 4.5 M10X1.0 17 14
8 12 12 26 10 16 29.5 36 54 44 44 8.5 5 4.5 8 4.5 M12X1.0 19 15
1 15 15 30 13 17 38 40 63 50 52 14 6 5.5 9.5 5.5 M15X1.0 22 20
2 20 20 48 18 30 52 57 85 70 68 14 10 6.6 11 6.8 M20X1.0 30 25
No.
d
L
H
F
E
D
A
P.C.D
B
L1
T1
d1
d2
l
M
T
Oil Seal Applicable Shaft Dia.
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司