1

Spring/Buffer/Nitrogen Spring-Compression Spring-L Size Appointed Type-External Diameter Reference Stainless Steel Type-LBFR/LBFF/LBFT/LBFSR/LBFSF/LBFST

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Spring/Buffer/Nitrogen Spring-Compression Spring-L Size Appointed Type-External Diameter Reference Stainless Steel Type- LBFR5-15-A
Part number LBFR5-15-A
Product selection
Selector D L
1 5 15~65
2 6 15~80
3 7 15~90
16 8 20~100
17 9 19~110
18 10 20~120
4 11 21~130
5 12 25~140
6 13 24~150
7 14 30~160
8 15 27~170
9 16 30~180
10 17 31~190
11 18 35~200
12 20 40~200
13 23 45~200
14 25 50~250
15 27 70~250
D
L
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司