1

Oldham Couplings-Setscrew Fixed/Adjustment Ring CAC Series

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Oldham Couplings-Setscrew Fixed/Adjustment Ring CAC6-1-1
Part number CAC6-1-1
Product selection
Selector No. D D1 d3 L l F Setscrew M Setscrew fastening torque (N.m)
22 6 6 6.2 2.4 8.4 3 1.5 M1.6 0.15
23 8 8 8.2 3.4 9.6 3.5 1.7 M1.6 0.15
24 10 10 10.2 4.4 10.2 3.7 1.8 M2 0.3
25 12 12 12.5 4 14.2 5.2 2.5 M3 0.7
26 15 14.5 15 5 16 5.4 2.6 M3 0.7
27 17 16.8 17.5 7.2 19.8 6.7 3.2 M4 1.7
28 20 20 21 8.2 21.4 7 3.4 M4 1.7
29 26 26 27 12 25.6 9 4 M4 1.7
30 30 30 31 13 33 12 6 M4 1.7
31 34 34 35 13 34 13 5.5 M5 4.0
32 38 38 41 16 40 15 7 M5 4.0
No.
D
D1
d3
L
l
F
Setscrew M
Setscrew fastening torque (N.m)
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司