Lead Screw-30 Degree Lead Screw-Both Ends Two Step Type-AJTSRX Series

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Lead Screw-30 Degree Lead Screw-Both Ends Two Step Type- AJTSLX12-80-F2-V7-T2-G2-Q8-S2-E4
Part number AJTSLX12-80-F2-V7-T2-G2-Q8-S2-E4
CAD models
Please make sure this software has been installed.

Product selection

Type
Material and Treatment
L
V
q
E
F
S
Machining Plane
Machining V Side Baffle Groove
Machining E Side Baffle Groove
Not Available
Machining E Side Coarse Thread Hole
Not Available
Machining V Side Coarse Thread Hole
Machining E Side Q Part External Thread
Machining V Side Q Part External Thread
Side
-
FV/FE
FW
FY
SV/SE
SW
SY
A
C
KQ/KV/KE
W_V
-
W_E
-
n_AC
n_AE
MV
-
ME
-
BV
BQ
G
T

Product Description

CODES

  • AJTSRX, AJTSBRX;
  • AJTSLX, AJTSBLX;

Documentation

Contact the supplier

Shenzhen Shiruida Automation Equipment Co.,Ltd.

Shenzhen Shiruida Automation Equipment Co.,Ltd.

An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.

  • Shenzhen Shiruida Automation Equipment Co.,Ltd.

    Shenzhen Shiruida Automation Equipment Co.,Ltd.
    No.9, Yuanhu Road, Zhangbei County
    Ailian Community, Longcheng Avenue
    Longgang District
    518172 Shenzhen City
    China
    www.srdfaa.com
    Service@srdfaa.com

Google Map