1

Flange Type-Single Retainer-ADMF

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Flange Type-Single Retainer- ADMF6
Part number ADMF6
Product selection
Selector d D L D1 T X Y Z D2 K E F Off centre max. Column Number of balls C(dynamic)N Co(static)N Weight of Round Flange Type Weight of Square Flange Type Weight of Ellipse Flange Type
1 6 12 19 28 5 3.5 6 3.1 20 22 - 20 0.012 4 206 265 24 18 21
2 8 15 24 32 5 3.5 6 3.1 24 25 - 24 0.012 4 274 392 37 29 33
3 10 19 29 40 6 4.5 7.5 4.1 29 30 - 29 0.012 4 372 549 72 52 64
4 12 21 30 42 6 4.5 7.5 4.1 32 32 - 32 0.012 4 510 598 76 57 68
5 13 23 32 43 6 4.5 7.5 4.1 33 34 - 33 0.012 4 510 784 88 72 81
6 16 28 37 48 6 4.5 7.5 4.1 38 37 22 31 0.012 5 775 1180 120 104 112
7 20 32 42 54 8 5.5 9 5.1 43 42 24 36 0.015 5 882 1370 180 145 167
8 25 40 59 62 8 5.5 9 5.1 51 50 32 40 0.015 6 980 1570 340 300 325
9 30 45 64 74 10 6.6 11 6.1 60 58 35 49 0.015 6 1570 2740 470 375 388
10 35 52 70 82 10 6.6 11 6.1 67 64 38 55 0.02 6 1670 3140 650 560 575
11 40 60 80 96 13 9 14 8.1 78 75 45 64 0.02 6 2160 4020 1060 880 913
12 50 80 100 116 13 9 14 8.1 98 92 56 80 0.02 6 3820 7940 2200 2000 2037
d
D
L
D1
T
X
Y
Z
D2
K
E
F
Off centre max.
Column Number of balls
C(dynamic)N
Co(static)N
Weight of Round Flange Type
Weight of Square Flange Type
Weight of Ellipse Flange Type
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司