1

Flange Type-Double Retainer-ADMLF

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Flange Type-Double Retainer- ADMLF6
Part number ADMLF6
Product selection
Selector dr D L D1 T X Y Z D2 W E F Off centre max. Column Number of balls Verticality C(dynamic)N Co(static)N Static Permissible Torque(N`m) Weight of Round Flange Type Weight of Square Flange Type Weight of Ellipse Flange Type
1 6 12 35 28 5 3.5 6 3.1 20 22 - 20 0.014 4 0.014 320 525 2.18 31 25 28
2 8 15 45 32 5 3.5 6 3.1 24 25 - 24 0.014 4 0.014 430 780 4.31 51 43 47
3 10 19 55 40 6 4.5 7.5 4.1 29 30 - 29 0.014 4 0.014 585 995 7.24 98 78 0
4 12 21 57 42 6 4.5 7.5 4.1 32 32 - 32 0.014 4 0.014 655 1115 10.9 110 90 102
5 13 23 61 43 6 4.5 7.5 4.1 33 34 - 33 0.014 4 0.014 810 1565 11.6 130 108 123
6 16 28 70 48 6 4.5 7.5 4.1 38 37 22 31 0.014 5 0.014 1225 2340 19.7 190 165 182
7 20 32 80 54 8 5.5 9 5.1 43 42 24 36 0.019 5 0.019 1350 2735 26.8 260 225 247
8 25 40 112 62 8 5.5 9 5.1 51 50 32 40 0.019 6 0.019 1455 3135 43.4 540 500 525
9 30 45 123 74 10 6.6 11 6.1 60 58 35 49 0.019 6 0.019 2485 5485 82.8 680 590 645
10 35 52 135 82 10 6.6 11 6.1 67 64 38 55 0.025 6 0.025 2650 6270 110 1020 930 945
11 40 60 151 96 13 9 14 8.1 78 75 45 64 0.025 6 0.025 3430 8040 147 1570 1380 1423
12 50 80 192 116 13 9 14 8.1 98 92 56 80 0.025 6 0.025 6080 15900 397 3600 3400 3437
dr
D
L
D1
T
X
Y
Z
D2
W
E
F
Off centre max.
Column Number of balls
Verticality
C(dynamic)N
Co(static)N
Static Permissible Torque(N`m)
Weight of Round Flange Type
Weight of Square Flange Type
Weight of Ellipse Flange Type
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司