1

D Shape Set Colars ACDSN/ACPDSN/ACSDSN

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description D Shape Set Colars ACDSN6
Part number ACDSN6
Product selection
Selector D D1 B H M1 P H M
1 6 20 8 6.5 M3 11 7 M4 x 4
2 8 22 8 7 M3 13 7 M4 x 4
3 10 25 8 10 M3 8 7 M4 x 4
4 12 28 10 11 M4 10 7 M5 x 6
5 15 30 10 12.5 M4 10 5 M5 x 6
6 20 35 10 15 M4 10 5 M5 x 6
7 25 42 12 18 M5 12 6 M6 x 6
8 30 45 12 20 M5 12 5 M6 x 6
D
D1
B
H
M1
P
H
M
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司