1

D Shape Set Colars ACDS/ACPDS/ACSSCDS/ACDSA/ACDN/ACPDN/ACSSCDN/ACDNA

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description D Shape Set Colars ACDS8
Part number ACDS8
Product selection
Selector D D1 B M d R E M1 P C h ( W ) X Y
1 8 30 15 M5 5.5 9 13 M3 8 0.5 7 1.5 10 6
2 10 35 15 M5 5.5 9 15 M4 10 0.5 7 1.5 11.5 6
3 12 35 15 M5 5.5 9 15 M4 10 0.5 7 1.5 11.5 6
4 13 35 15 M5 5.5 9 15 M4 10 0.5 7 1.5 11.5 6
5 15 40 15 M6 7 12 17 M5 12 0.5 7 1.5 13 8
6 16 40 15 M6 7 12 17 M5 12 0.5 7 1.5 13 8
7 18 45 15 M6 7 12 18.5 M5 15 0.5 9 1.5 15 8
8 20 45 15 M6 7 12 18.5 M5 15 0.5 9 1.5 15 8
9 25 50 15 M6 7 12 21 M5 20 0.5 10 1.5 18 10
10 30 55 15 M6 7 12 23.5 M6 21 1 10 1.5 20 10
11 35 60 15 M6 7 12 26 M6 23 1 10 2 23 12
12 40 70 18 M8 9 14 30 M6 26 1 12 2 26 13
13 50 85 22 M10 11 18 37 M8 28 1 13 3 32 16
D
D1
B
M
d
R
E
M1
P
C
h
( W )
X
Y
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司