1

Copper Alloy Oil Free Bushing-Thrust Type-AFGZ/AFSZ/AFKZ

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Copper Alloy Oil Free Bushing-Thrust Type- AFGZ6-10
Part number AFGZ6-10
Product selection
Selector Type d D H PCD d1 d2 h Bolt T Base Diameter
1 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 6 12 22 0 0 0 0 3 12
2 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 8 14 25 0 0 0 0 3 14
3 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 10 16 25 0 0 0 0 3 16
4 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 12 18 30 0 0 0 0 3 18
5 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 13 19 30 0 0 0 0 3 19
6 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 15 21 35 0 0 0 0 3 21
7 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 16 22 35 0 0 0 0 3 22
8 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 18 24 40 0 0 0 0 3 24
9 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 20 28 45 0 0 0 0 5 28
10 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 25 33 50 0 0 0 0 5 33
11 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 30 38 55 0 0 0 0 5 38
12 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 35 44 65 0 0 0 0 5 44
13 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 40 50 70 0 0 0 0 7 50
14 Standard Type AFGZ:Tolerance of inner diameter-E7 & outer diameter-r6 50 62 90 0 0 0 0 8 62
15 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 6 10 25 15 8.5 3.5 2.5 M3 3 10
16 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 8 12 28 18 8.5 3.5 2.5 M3 3 12
17 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 10 14 30 20 8.5 3.5 2.5 M3 3 14
18 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 12 18 40 28 8.5 3.5 2.5 M3 3 18
19 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 15 21 50 35 8.5 3.5 2.5 M3 3 21
20 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 16 22 50 35 8.5 3.5 2.5 M3 3 22
21 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 18 24 50 35 8.5 3.5 2.5 M3 3 24
22 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 20 28 50 35 13 6 3.5 M5 5 28
23 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 25 33 55 40 13 6 3.5 M5 5 33
24 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 30 38 60 45 13 6 3.5 M5 5 38
25 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 35 44 70 52 13 6 3.5 M5 5 44
26 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 40 50 80 60 16 7 4.5 M6 7 50
27 Countersunk Bolt Pass AFSZ:Tolerance of inner diameter-F7 & outer diameter-m6 50 62 100 75 16 7 4.5 M6 8 62
28 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 6 10 25 17 6 3.5 2.2 M3-10x2 4 10
29 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 8 12 27 19 6 3.5 2.2 M3-10x2 4 12
30 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 10 14 29 21 6 3.5 2.2 M3-10x2 5 14
31 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 12 18 36 26 7.5 4.5 3 M4-12x2 5 18
32 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 15 21 39 29 7.5 4.5 3 M4-12x4 5 21
33 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 16 22 40 30 7.5 4.5 3 M4-12x4 5 22
34 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 18 24 42 32 7.5 4.5 3 M4-12x4 5 24
35 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 20 28 49 38 9 5.5 3.7 M5-16x4 6 28
36 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 25 33 54 43 9 5.5 3.7 M5-16x4 6 33
37 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 30 38 63 50 11 6.6 4.2 M6-20x4 8 38
38 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 35 44 69 56 11 6.6 4.2 M6-20x4 8 44
39 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 40 50 82 66 14 9 5.2 M8-25x4 10 50
40 Thin Head Bolt Pass AFKZ:Tolerance of inner diameter-F7 & outer diameter-m6 50 62 94 78 14 9 5.2 M8-25x4 10 62
Type
d
D
H
PCD
d1
d2
h
Bolt
T
Base Diameter
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司