1

Caster/Adjusting Block-Caster Replacement Wheel-Material:Polyurethane-HETB

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Caster/Adjusting Block-Caster Replacement Wheel-Material:Polyurethane- HETB75
Part number HETB75
Product selection
Selector D D d H W Permissible Load(N) Mass(g)
1 75 75 10 35 32 1200 290
2 100 100 12 42 32 1700 590
3 130 130 20 52 38 2600 960
4 150 150 20 55 42 3000 1280
5 200 200 20 55 42 5000 2060
D
D
d
H
W
Permissible Load(N)
Mass(g)
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司