1

Bearing and Bearing Base Components-Unidirectional Bearing-BAHFL

Manufacturer Shenzhen Shiruida Automation Equipment Co.,Ltd.
Description Bearing and Bearing Base Components-Unidirectional Bearing- BAHFL6
Part number BAHFL6
Product selection
Selector d D L r Permissible Torque Nm Axis Spining-rpm Outer-ring Spining-rpm Mass(g)
1 6 10 15 0.3 1.76 23000 13000 4
2 8 12 22 0.3 3.15 17000 12000 7
3 10 14 22 0.3 5.3 14000 11000 8
4 12 18 26 0.3 12.2 11000 8000 18
5 14 20 26 0.3 17.3 9500 8000 20
6 16 22 26 0.3 20.5 8500 7500 22
7 18 24 26 0.3 24.1 7500 7500 25
8 20 26 26 0.3 28.5 7000 6500 27
9 25 32 30 0.3 66 5500 5500 44
10 30 37 30 0.3 90 4500 4500 51
11 35 42 30 0.3 121 3900 3900 58
d
D
L
r
Permissible Torque Nm
Axis Spining-rpm
Outer-ring Spining-rpm
Mass(g)
Documentation
Contact the supplier
Shenzhen Shiruida Automation Equipment Co.,Ltd. An one-stop purchasing service company who provides automation components for non-standard automation equipments manufacturers.
Shenzhen Shiruida Automation Equipment Co.,Ltd.
深圳市仕瑞达自动化设备有限公司