1

Cross Recessed Raised Countersunk Head Thread Forming Screws

Manufacturer Shanghai (ShangBiao Group) Fasteners Co.,Ltd.
Standard GB 6562-86
Description Cross Recessed Raised Countersunk Head Thread Forming Screws GB 6562-86 M2.5x6
Product selection
Selector Nominal dk max k max (mm) d max h max m refer Recessed code L
1 M2.5 4.7 1.5 2.58 2.46 3 1 5-16
2 M3 5.5 1.65 3.08 2.95 3.4 1 6-20
3 M4 8.4 2.7 4.13 3.96 5.2 2 8-30
4 M5 9.3 2.7 5.13 4.93 5.4 2 10-36
5 M6 11.3 3.3 6.16 5.93 7.3 3 12-40
Nominal
dk max
k max (mm)
d max
h max
m refer
Recessed code
L
Documentation
Contact the supplier
Shanghai (ShangBiao Group) Fasteners Co.,Ltd. Our main products include all kinds of and all sizes of fasteners used in automobile industry, Deutch Industrial Norm (DIN), American Standard (ANSI), Britain Standard (BS) and Japanese Industrial Standard (JIS), etc.
Shanghai (ShangBiao Group) Fasteners Co.,Ltd.
上海上标集团紧固件有限公司
Users Who Downloaded This Product Also Downloaded
Page