1

Ring Inductive Proximit Sensor DC-4 Wires Series

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Ring Inductive Proximit Sensor DC-4 Wires IPSCR-N6.5NC-D4Y2
Part number IPSCR-N6.5NC-D4Y2
Product selection
Selector Model Sensing hole diameter Min.detecting object Supply voltage High speed delay output Consumption Load current Voltage drop(VP) LED display Protection Circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material
2 IPSCR-N6.5NC-D4Y2 6.5mm ψ1x2mm min DC12…24V(10…30V DC)/ripple(p-p):10% max The output delay 100ms <10mA <150mA at DC:24V <3V(Load current:150mA) Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4mm 2M PBT
3 IPSCR-N12NC-D4Y2 12mm ψ1.2x2mm min DC12…24V(10…30V DC)/ripple(p-p):10% max The output delay 100ms <10mA <150mA at DC:24V <3V(Load current:150mA) Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4mm 2M PBT
1 IPSCR-N16NC-D4Y2 16mm ψ2x3mm min DC12…24V(10…30V DC)/ripple(p-p):10% max The output delay 100ms <10mA <150mA at DC:24V <3V(Load current:150mA) Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4mm 2M PBT
Model
Sensing hole diameter
Min.detecting object
Supply voltage
High speed delay output
Consumption
Load current
Voltage drop(VP)
LED display
Protection Circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司