1

Rectangular Inductive Proximity Sensor,LB(W35xH35xL50)DM(W40xH40xL53)(AC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Rectangular Inductive Proximity Sensor,LB(W35xH35xL50)(AC) IPSLB-N15AA-A2N2
Part number IPSLB-N15AA-A2N2
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop Hysteresis Repeatability LED Display Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 IPSLB-N15AA-A2N2 15mm non-shield 20…250V AC(50/60Hz) <=1.7mA 0…10.5mm Iron 45x45x1mm 20Hz - 200mA <=8V 3…15% <=2% Red LED - -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4.8mm 2MM PBT PBT
2 IPSLB-N15AB-A2N2 15mm non-shield 20…250V AC(50/60Hz) <=1.7mA 0…10.5mm Iron 45x45x1mm 20Hz - 200mA <=8V 3…15% <=2% Red LED - -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4.8mm 2MM PBT PBT
3 IPSDM-N20AA-A2N2 20mm non-shield 20…250V AC(50/60Hz) <=1.7mA 0…14mm Iron 60x60x1mm 20Hz - 200mA <=8V 3…15% <=2% Red LED - -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4.8mm 2MM PBT PBT
4 IPSDM-N20AB-A2N2 20mm non-shield 20…250V AC(50/60Hz) <=1.7mA 0…14mm Iron 60x60x1mm 20Hz - 200mA <=8V 3…15% <=2% Red LED - -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4.8mm 2MM PBT PBT
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop
Hysteresis
Repeatability
LED Display
Protection Circuit
Opening temperature
Anti impact
Anti vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司