1

Rectangular Inductive Proximity Sensor,BC(W18xH18xL36)(DC) Series

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Rectangular Inductive Proximity Sensor,BC(W18xH18xL36)(DC) Series IPSBC-N05NA-D3Y2
Part number IPSBC-N05NA-D3Y2
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop Hysteresis Repeatability LED Display Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 IPSBC-N05NA-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
2 IPSBC-N05NB-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
3 IPSBC-N05PA-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
4 IPSBC-N05PB-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
5 IPSBC-N08NA-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
6 IPSBC-N08NB-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
7 IPSBC-N08PA-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
8 IPSBC-N08PB-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM PBT PBT
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop
Hysteresis
Repeatability
LED Display
Protection Circuit
Opening temperature
Anti impact
Anti vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司