1

Photoelectric Proximity Sensor K(W28xH28xL30)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Photoelectric Proximity Sensor K(W28xH28xL30) PCPK-D100NA-D3Y2
Part number PCPK-D100NA-D3Y2
Product selection
Selector Model Sensing mode Sensing distance Sensing object Standard target Response time Supply voltage Output type Consumption Load current Voltage drop Display Sensitivity adjustment Circuit Protection Operating temperature Insulation Resistance Anti-vibration Anti-impact Protection Connection Housing material Accessories
1 PCPK-D100NA-D3Y2 Diffuse reflection 100mm(can be customzied) opaque&translucent objects 100x100mm(white paper) ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2.5V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500VDC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.0mm 2M PBT -
2 PCPK-D100NB-D3Y2 Diffuse reflection 100mm(can be customzied) opaque&translucent objects 100x100mm(white paper) ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2.5V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500VDC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.0mm 2M PBT -
3 PCPK-D100PA-D3Y2 Diffuse reflection 100mm(can be customzied) opaque&translucent objects 100x100mm(white paper) ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2.5V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500VDC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.0mm 2M PBT -
4 PCPK-D100PB-D3Y2 Diffuse reflection 100mm(can be customzied) opaque&translucent objects 100x100mm(white paper) ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2.5V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500VDC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.0mm 2M PBT -
Model
Sensing mode
Sensing distance
Sensing object
Standard target
Response time
Supply voltage
Output type
Consumption
Load current
Voltage drop
Display
Sensitivity adjustment
Circuit Protection
Operating temperature
Insulation Resistance
Anti-vibration
Anti-impact
Protection
Connection
Housing material
Accessories
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司