1

Metal Probe Inductive Proximity Sensor,M30-Connector(DC) Series

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Metal Probe Inductive Proximity Sensor,M30-Connector(DC) Series MST30-S10NA-D4YV1
Part number MST30-S10NA-D4YV1
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop Hysteresis Repeatability LED Display Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 MST30-S10NA-D4YV1 10mm shield ripple(p-p):10%max <0.01mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
2 MST30-S10NB-D4YV1 10mm shield ripple(p-p):10%max <0.01mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
3 MST30-S10PA-D4YV1 10mm shield ripple(p-p):10%max <0.01mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
4 MST30-S10PB-D4YV1 10mm shield ripple(p-p):10%max <0.01mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
5 MST30-S10LA-D4YV1 10mm shield ripple(p-p):10%max <0.8mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
6 MST30-S10LB-D4YV1 10mm shield ripple(p-p):10%max <0.8mA 0…7mm Iron 30x30x1mm 300Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
7 MST30-N15NA-D4YV1 15mm non-shield ripple(p-p):10%max <0.01mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
8 MST30-N15NB-D4YV1 15mm non-shield ripple(p-p):10%max <0.01mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
9 MST30-N15PA-D4YV1 15mm non-shield ripple(p-p):10%max <0.01mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
10 MST30-N15PB-D4YV1 15mm non-shield ripple(p-p):10%max <0.01mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
11 MST30-N15LA-D4YV1 15mm non-shield ripple(p-p):10%max <0.8mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
12 MST30-N15LB-D4YV1 15mm non-shield ripple(p-p):10%max <0.8mA 0…10.5mm Iron 45x45x1mm 200Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector,LEDx4 Stainless steel Stainless steel
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop
Hysteresis
Repeatability
LED Display
Protection Circuit
Opening temperature
Anti impact
Anti vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司