1

Metal Probe Inductive Proximity Sensor,M12-Cable(DC) Series

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Metal Probe Inductive Proximity Sensor,M12-Cable(DC) SeriesMST12-S02NA-D3Y2
Part number MST12-S02NA-D3Y2
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop Hysteresis Repeatability LED Display Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 MST12-S02NA-D3Y2 2mm shield ripple(p-p):10%max <0.01mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
2 MST12-S02NB-D3Y2 2mm shield ripple(p-p):10%max <0.01mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
3 MST12-S02PA-D3Y2 2mm shield ripple(p-p):10%max <0.01mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
4 MST12-S02PB-D3Y2 2mm shield ripple(p-p):10%max <0.01mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
5 MST12-S02LA-D2Y2 2mm shield ripple(p-p):10%max <0.8mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
6 MST12-S02LB-D2Y2 2mm shield ripple(p-p):10%max <0.8mA 0…1.4mm Iron 12x12x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
7 MST12-N04NA-D3Y2 4mm non-shield ripple(p-p):10%max <0.01mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
8 MST12-N04NB-D3Y2 4mm non-shield ripple(p-p):10%max <0.01mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
9 MST12-N04PA-D3Y2 4mm non-shield ripple(p-p):10%max <0.01mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
10 MST12-N04PB-D3Y2 4mm non-shield ripple(p-p):10%max <0.01mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
11 MST12-N04LA-D2Y2 4mm non-shield ripple(p-p):10%max <0.8mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
12 MST12-N04LB-D2Y2 4mm non-shield ripple(p-p):10%max <0.8mA 0…2.8mm Iron 12x12x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ4mm 2MM Stainless steel Stainless steel
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop
Hysteresis
Repeatability
LED Display
Protection Circuit
Opening temperature
Anti impact
Anti vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司