1

Long Sensing Range Inductive Proximity Sensor M30 Series(AC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Long Sensing Range Inductive Proximity Sensor M30 Series(AC) IBT30-LS15AA-A2N2
Part number IBT30-LS15AA-A2N2
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop(Vp) Hysteresis Repeatability LED Display Protection Circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material Sensing face material
1 IBT30-LS15AA-A2N2 15mm shield 20…250V AC(50/60HZ) ≤1.7mA 0…10.5mm Iron 45x45x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M nickel-plated brass PBT
2 IBT30-LS15AB-A2N2 15mm shield 20…250V AC(50/60HZ) ≤1.7mA 0…10.5mm Iron 45x45x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M nickel-plated brass PBT
3 IPT30-LS15AA-A2N2 15mm shield 20…250V AC(50/60HZ) ≤1.7mA 0…10.5mm Iron 45x45x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M PBT PBT
4 IPT30-LS15AB-A2N2 15mm shield 20…250V AC(50/60HZ) ≤1.7mA 0…10.5mm Iron 45x45x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M PBT PBT
5 IBT30-LN25AA-A2N2 25mm non-shield 20…250V AC(50/60HZ) ≤1.7mA 0…17.5mm Iron 75x75x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M nickel-plated brass PBT
6 IBT30-LN25AB-A2N2 25mm non-shield 20…250V AC(50/60HZ) ≤1.7mA 0…17.5mm Iron 75x75x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M nickel-plated brass PBT
7 IPT30-LN25AA-A2N2 25mm non-shield 20…250V AC(50/60HZ) ≤1.7mA 0…17.5mm Iron 75x75x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M PBT PBT
8 IPT30-LN25AB-A2N2 25mm non-shield 20…250V AC(50/60HZ) ≤1.7mA 0…17.5mm Iron 75x75x1mm 20HZ - 200mA ≤8V 3…15% ≤2% Red LED - -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP67 Cable:ψ4.8mm 2M PBT PBT
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop(Vp)
Hysteresis
Repeatability
LED Display
Protection Circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Sensing face material
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司
Users Who Downloaded This Product Also Downloaded
Page