1

Long Sensing Range Inductive Proximity Sensor BX KE Series(DC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Long Sensing Range Inductive Proximity Sensor BX KE Series(DC)IPSBX-LN30NA-D4YT
Part number IPSBX-LN30NA-D4YT
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop(Vp) Hysteresis Repeatability LED Display Protection Circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material Sensing face material
4 IPSBX-LN30NA-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
5 IPSBX-LN30NB-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
6 IPSBX-LN30NC-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
7 IPSBX-LN30PA-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
8 IPSBX-LN30PB-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
9 IPSBX-LN30PC-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
10 IPSBX-LN30LA-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
11 IPSBX-LN30LB-D4YT 30mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…21mm Iron 90x90x1mm 150HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
12 IPSKE-LN60NA-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
13 IPSKE-LN60NB-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
14 IPSKE-LN60NC-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
15 IPSKE-LN60PA-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
16 IPSKE-LN60PB-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
1 IPSKE-LN60PC-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
2 IPSKE-LN60LA-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
3 IPSKE-LN60LB-D4YT 60mm non-shield DC12…24V(10…30V DC)/ripple(p-p):10%max 3 wires:<0.01mA(2 wires:<0.8mA) 0…42mm Iron 180x180x1mm 80HZ ≤15mA 200mA ≤1.8V(2 wires:Load current 100mA<5V) 1…15% ≤2% Power:Red LED;Operation:Green LED Short circuit protection,reveresed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Zdirection,each 10 times 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours IP66 Terminal connection PBT PBT
Model
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop(Vp)
Hysteresis
Repeatability
LED Display
Protection Circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Sensing face material
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司
Users Who Downloaded This Product Also Downloaded
Page