2

Cylindrical Inductive Proximity Sensor M8-Connector(DC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Cylindrical Inductive Proximity Sensor M8-Connector(DC) IBT8-S1.5NA-D3YV2
Part number IBT8-S1.5NA-D3YV2
Product selection
Selector Order code Type Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop(Vp) Hysteresis Repeatability Display Protect circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material Sensing face material
1 IBT8-S1.5NA-D3YV2 DC-3 wires NPN N.O. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
2 IBT8-S1.5NB-D3YV2 DC-3 wires NPN N.C. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
3 IBT8-S1.5PA-D3YV2 DC-3 wires PNP N.O. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
4 IBT8-S1.5PB-D3YV2 DC-3 wires PNP N.C. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
5 IBT8-S02NA-D3YV2 DC-3 wires NPN N.O. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
6 IBT8-S02NB-D3YV2 DC-3 wires NPN N.C. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
19 IBT8-S02PA-D3YV2 DC-3 wires PNP N.O. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
20 IBT8-S02PB-D3YV2 DC-3 wires PNP N.C. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M8 connector, LEDx4 nickel-plated brass PBT
7 IBT8-S1.5NA-D4YV1 DC-3 wires NPN N.O. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
8 IBT8-S1.5NB-D4YV1 DC-3 wires NPN N.C. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
9 IBT8-S1.5PA-D4YV1 DC-3 wires PNP N.O. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
10 IBT8-S1.5PB-D4YV1 DC-3 wires PNP N.C. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
11 IBT8-S1.5LA-D4YV1 DC-2 wires N.O. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
12 IBT8-S1.5LB-D4YV1 DC-2 wires N.C. 1.5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…1mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
13 IBT8-S02NA-D4YV1 DC-3 wires NPN N.O. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
14 IBT8-S02NB-D4YV1 DC-3 wires NPN N.C. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
15 IBT8-S02PA-D4YV1 DC-3 wires PNP N.O. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
16 IBT8-S02PB-D4YV1 DC-3 wires PNP N.C. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
17 IBT8-S02LA-D4YV1 DC-2 wires N.O. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
18 IBT8-S02LB-D4YV1 DC-2 wires N.C. 2mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…1.4mm Iron 8x8x1mm 1000Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector, LEDx4 nickel-plated brass PBT
Order code
Type
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop(Vp)
Hysteresis
Repeatability
Display
Protect circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司