2

Cylindrical Inductive Proximity Sensor M18-Terminal connection(DC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Cylindrical Inductive Proximity Sensor M18-Terminal connection(DC) IBL18-S05NA-D3YT
Part number IBL18-S05NA-D3YT
Product selection
Selector Order code Type Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop(Vp) Hysteresis Repeatability Display Protect circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material Sensing face material
1 IBL18-S05NA-D3YT DC-3 wires NPN N.O. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
2 IBL18-S05NB-D3YT DC-3 wires NPN N.C. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
3 IBL18-S05PA-D3YT DC-3 wires PNP N.O. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
4 IBL18-S05PB-D3YT DC-3 wires PNP N.C. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
5 IBL18-S05LA-D3YT DC-2 wires N.O. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
6 IBL18-S05LB-D3YT DC-2 wires N.C. 5mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…3.5mm Iron 18x18x1mm 800Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
7 IBL18-N08NA-D3YT DC-3 wires NPN N.O. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
8 IBL18-N08NB-D3YT DC-3 wires NPN N.C. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
9 IBL18-N08PA-D3YT DC-3 wires PNP N.O. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
10 IBL18-N08PB-D3YT DC-3 wires PNP N.C. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤1.8V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
11 IBL18-N08LA-D3YT DC-2 wires N.O. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
12 IBL18-N08LB-D3YT DC-2 wires N.C. 8mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.8mA 0…5.6mm Iron 25x25x1mm 600Hz ≤15mA 200mA ≤5V 1…15% ≤2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP66 Terminal connection PBT + nickel-plated brass PBT
Order code
Type
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop(Vp)
Hysteresis
Repeatability
Display
Protect circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司
Users Who Downloaded This Product Also Downloaded
Page