2

Capacitive Proximity Sensor M12-Connector(DC)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Capacitive Proximity Sensor M12-Connection(DC) CBT12-S02NA-D4YV1
Part number CBT12-S02NA-D4YV1
Product selection
Selector Order code Type Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop(Vp) Hysteresis Repeatability Display Protect circuit Operating temperature Anti-impact Anti-vibration Protection Connection Housing material Sensing face material
1 CBT12-S02NA-D4YV1 DC-3 wires NPN N.O. 2mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
2 CBT12-S02NB-D4YV1 DC-3 wires NPN N.C. 2mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
3 CBT12-S02PA-D4YV1 DC-3 wires PNP N.O. 2mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
4 CBT12-S02PB-D4YV1 DC-3 wires PNP N.C. 2mm shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…1.4mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
5 CBT12-N04NA-D4YV1 DC-3 wires NPN N.O. 4mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…2.8mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
6 CBT12-N04NB-D4YV1 DC-3 wires NPN N.C. 4mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…2.8mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
7 CBT12-N04PA-D4YV1 DC-3 wires PNP N.O. 4mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…2.8mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
8 CBT12-N04PB-D4YV1 DC-3 wires PNP N.C. 4mm non-shield DC12…24(10…30V DC) ripple(p-p):10%max. <0.01mA 0…2.8mm Grounded metal plate (12x12x1mm) 50Hz ≤10mA 200mA ≤1.8V 4…20% ≤5% Red LED Short circuit protection,reversed polarity protection and overload protection -20…+60℃(no condensation) 500m/s²(50G)X、Y、Z direction, each 10 times 10…55Hz(amplitude 1.5mm)X、Y、Z direction each 2 hours IP67 M12 connector,LEDx4 nickel-plated brass PBT
Order code
Type
Rated sensing distance
Mounting
Supply voltage
Leakage current
Setting distance
Sensing target
Frequency
Consumption
Load current
Voltage drop(Vp)
Hysteresis
Repeatability
Display
Protect circuit
Operating temperature
Anti-impact
Anti-vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司