1

Analog Output Inductive Proximity Sensor,M18 Indutive type-Connector

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Analog Output Inductive Proximity Sensor,M18 Indutive type-Connector ABT18-S05I-C4YV1
Part number ABT18-S05I-C4YV1
Product selection
Selector Model Rated sensing distance Mounting Supply voltage Current output Voltage output Frequency Consumption Repeatability Output signal Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 ABT18-S05I-C4YV1 1…5mm shield 15…30V DC 4…20mA 0…10V 100Hz <=20mA <=1% PNP analog Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector Nickel-plated brass PBT
2 ABT18-S05V-C4YV1 1…5mm shield 15…30V DC 4…20mA 0…10V 100Hz <=20mA <=1% PNP analog Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector Nickel-plated brass PBT
3 ABT18-N08I-C4YV1 1…8mm non-shield 15…30V DC 4…20mA 0…10V 100Hz <=20mA <=1% PNP analog Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector Nickel-plated brass PBT
4 ABT18-N08V-C4YV1 1…8mm non-shield 15…30V DC 4…20mA 0…10V 100Hz <=20mA <=1% PNP analog Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 M12 connector Nickel-plated brass PBT
Model
Rated sensing distance
Mounting
Supply voltage
Current output
Voltage output
Frequency
Consumption
Repeatability
Output signal
Protection Circuit
Opening temperature
Anti impact
Anti vibration
Protection
Connection
Housing material
Sensing face material
Documentation
Contact the supplier
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司