1
Manufacturer Shanghai Bidi Industrial Aluminium Profile Co Ltd
Description Special Half Round Bolt CE-JB6x10-6
Part number CE-JB6x10-6
Product selection
Selector Model Slot width (mm) Size Length (mm)
1 CE-JB6x10-6 6 M6 10
2 CE-JB6x12-6 6 M6 12
3 CE-JB6x16-6 6 M6 16
4 CE-JB6x20-6 6 M6 20
5 CE-JB8x12-6 8 M8 12
6 CE-JB8x16-6 8 M8 16
7 CE-JB8x20-6 8 M8 20
8 CE-JB8x25-6 8 M8 25
9 CE-JB8x30-6 8 M8 30
10 CE-JB12x30-6 8 M12 30
11 CE-JB12x30-10 10 M12 30
Model
Slot width (mm)
Size
Length (mm)
Contact the supplier
Shanghai Bidi Industrial Aluminium Profile Co Ltd Industrial Aluminium Profile
Shanghai Bidi Industrial Aluminium Profile Co., Ltd.
上海比迪工业铝型材配件有限公司