1

Profile Angle Aluminum APS-L7878

Manufacturer Shanghai Bidi Industrial Aluminium Profile Co Ltd
Description Profile Angle Aluminum L7878Series APS-L7878-50
Part number APS-L7878-50
Product selection
Selector Model Size Maximum length (mm) Linear mass (kg/m) Moment of Inertia lx (cm^4) Moment of Inertia ly (cm^4) Section Modulus zx(cm^3) Section Modulus zy(cm^3)
1 APS-L7878 L7878 6020mm 3.66 27.37 107.93 11.94 23.19
Model
Size
Maximum length (mm)
Linear mass (kg/m)
Moment of Inertia lx (cm^4)
Moment of Inertia ly (cm^4)
Section Modulus zx(cm^3)
Section Modulus zy(cm^3)
Contact the supplier
Shanghai Bidi Industrial Aluminium Profile Co Ltd Industrial Aluminium Profile
Shanghai Bidi Industrial Aluminium Profile Co., Ltd.
上海比迪工业铝型材配件有限公司
Users Who Downloaded This Product Also Downloaded
Page