1

Industrial Aluminium Profile APS-8-8-30/40

Manufacturer Shanghai Bidi Industrial Aluminium Profile Co Ltd
Description Industrial Aluminium Profile 8-8-30Series APS-8-8-30-50
Part number APS-8-8-30-50
Product selection
Selector Model Size Maximum length (mm) Linear mass (kg/m) Moment of Inertia lx (cm^4) Moment of Inertia ly (cm^4) Section Modulus zx(cm^3) Section Modulus zy(cm^3)
1 APS-8-8-30 8-8-30 6020mm 0.50 0.10 0.33 0.20 0.33
2 APS-8-8-40 8-8-40 6020mm 0.50 0.10 0.33 0.20 0.33
Model
Size
Maximum length (mm)
Linear mass (kg/m)
Moment of Inertia lx (cm^4)
Moment of Inertia ly (cm^4)
Section Modulus zx(cm^3)
Section Modulus zy(cm^3)
Contact the supplier
Shanghai Bidi Industrial Aluminium Profile Co Ltd Industrial Aluminium Profile
Shanghai Bidi Industrial Aluminium Profile Co., Ltd.
上海比迪工业铝型材配件有限公司
Users Who Downloaded This Product Also Downloaded
Page