1

Industrial Aluminum Profile 160x160 Series, 8mm Groove, 160x160

Manufacturer Shanghai Bidi Industrial Aluminium Profile Co Ltd
Description Aluminum Profile APS-8-160160. Length: 100 mm
Part number APS-8-160160-100
Product selection
Selector Model LxW Material Mass (kg/m) Max. Length
1 APS-8-160160 160x160 Al 6063-T5 18.69 8000
Model
LxW
Material
Mass (kg/m)
Max. Length
Contact the supplier
Shanghai Bidi Industrial Aluminium Profile Co Ltd Industrial Aluminium Profile
Shanghai Bidi Industrial Aluminium Profile Co., Ltd.
上海比迪工业铝型材配件有限公司